Pipe Capacity: 1 1/4" to 2" (32 mm – 50 mm)
Cable Diameter (without Sheath): 1/4" (6 mm)
Cable Assy. Diameter (with Sheath): 3/8" (9.5 mm)
Cable Assembly Length: 50' (15.2 m)
Rotational Speed: Maximum 2500 RPM
Drill Attachment: 5/16" Hex (8 mm)
Weight (without Drill/Knocker): 24.3 lbs. (11.0 kg)
Dimension (w/o Drill): 48.8 cm x 19.1 cm x 56.2 cm